Representative image shown for the Latch Asssembly Double Bit for RMR Modular Enclosure
Latch Asssembly Double Bit for RMR Modular Enclosure
6 Options

Representative image shown for the Latch Asssembly Double Bit for RMR Modular Enclosure
Customize Your Product
Height
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
37730-001 View Details | 37.8" (961 mm) | $106.61 | |
37730-002 View Details | 60.1" (1527 mm) | $124.15 | |
37730-003 View Details | 70.6" (1794 mm) | $130.03 | |
37730-004 View Details | 75.9" (1928 mm) | $137.80 | |
37730-005 View Details | 81.1" (2060 mm) | $145.62 | |
37730-006 View Details | 89.8" (2281 mm) | $171.82 |
Product Description
The Latch Assembly Double Bit includes latch bar guide, latch kit, latch cover, latch spacer and other required hardware for assembly.