Cart
Loading...
Loading... 37810-C06
Single Metal Door With Window for RMR Modular Enclosure; 94.5" (2400 mm) H x 23.6" (600 mm) W; Black
MSRP $1,113.47
| Width | 24" (610 mm) |
| Height | 93.4" (2373 mm) |
| Color | Black |
| Depth | 1.8" (46 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 73 LB (33.11 kg) |
