Cart
Loading...
Loading... 37720-C03
Single Solid Metal Door for RMR Modular Enclosure; 78.7" (2000 mm) H x 23.6" (600 mm) W; Black
MSRP $650.74
| Width | 24" (610 mm) |
| Height | 77.7" (1974 mm) |
| Color | Black |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 57 LB (25.86 kg) |
