Cart
Loading...
Loading... 37720-C08
Single Solid Metal Door for RMR Modular Enclosure; 70.9" (1800 mm) H x 31.5" (800 mm) W; Black
MSRP $713.07
| Width | 31.5" (800 mm) |
| Height | 69.8" (1773 mm) |
| Color | Black |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 35.5" (90 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 63 LB (28.58 kg) |
