Cart
Loading...
Loading... 37720-C09
Single Solid Metal Door for RMR Modular Enclosure; 78.7" (2000 mm) H x 31.5" (800 mm) W; Black
MSRP $765.61
| Width | 31.5" (800 mm) |
| Height | 77.7" (1974 mm) |
| Color | Black |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 35.5" (90 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 69 LB (31.3 kg) |
