Cart
Loading...
Loading... 37880-C05
Fixed Rear Metal Panel for RMR Modular Enclosure; 86.6" (2200 mm) H x 23.6" (600 mm) W; Black
MSRP $428.54
| Width | 23.5" (597 mm) |
| Height | 85.5" (2172 mm) |
| Color | Black |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 52 LB (23.59 kg) |
