Cart
Loading...
Loading... 37880-G01
Fixed Rear Metal Panel for RMR Modular Enclosure; 47.2" (1200 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)
MSRP $313.77
| Width | 23.5" (597 mm) |
| Height | 46.2" (1174 mm) |
| Color | Hammer Gray |
| Depth | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 26 LB (11.79 kg) |
