Cart
Loading...
Loading... 37876-C41
Intake Side Panel Assembly for RMR Modular Enclosure; 11.5" (291 mm) Intake Fan / Filter Ready; 86.6" (2200 mm) H x 39.4" (1000 mm) D; Black
MSRP $443.67
| Height | 85.5" (2172 mm) |
| Depth | 38.2" (970 mm) |
| Type | For 11.5" (291 mm) Filter Fan or Filter Kit |
| Color | Black |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 42.2" (107 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 71 LB (32.21 kg) |
