Cart
Loading...
Loading... 37750-C09
Single Metal Side Panel Assembly for RMR Modular Enclosure; 78.7" (2000 mm) H x 19.7" (500 mm) D; Black
MSRP $330.45
| Height | 77.6" (1972 mm) |
| Depth | 18.5" (470 mm) |
| Color | Black |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 22.5" (57 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 37 LB (16.78 kg) |
