Cart
Loading...
Loading... 37750-C14
Single Metal Side Panel Assembly for RMR Modular Enclosure; 70.9" (1800 mm) H x 23.6" (600 mm) D; Black
MSRP $354.91
| Height | 69.7" (1771 mm) |
| Depth | 22.4" (569 mm) |
| Color | Black |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 26.4" (67 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 39 LB (17.69 kg) |
