Cart
Loading...
Loading... 37750-C30
Single Metal Side Panel Assembly for RMR Modular Enclosure; 94.5" (2400 mm) H x 31.5" (800 mm) D; Black
MSRP $477.24
| Height | 93.4" (2373 mm) |
| Depth | 30.3" (770 mm) |
| Color | Black |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 34.3" (87 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 63 LB (28.58 kg) |
