Cart
Loading...
Loading... 37750-C31
Single Metal Side Panel Assembly for RMR Modular Enclosure; 47.2" (1200 mm) H x 35.4" (900 mm) D; Black
MSRP $324.75
| Height | 46.1" (1171 mm) |
| Depth | 34.2" (869 mm) |
| Color | Black |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 38.3" (97 cm) |
| Ship Length/Depth | 215" (5461 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 40 LB (18.14 kg) |
