Cart
Loading...
Loading... 37750-G12
Single Metal Side Panel Assembly for RMR Modular Enclosure; 94.5" (2400 mm) H x 19.7" (500 mm) D; Hammer Gray (Ral 7035)
MSRP $408.03
| Height | 93.4" (2373 mm) |
| Depth | 18.5" (470 mm) |
| Color | Hammer Gray |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 22.5" (57 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 43 LB (19.5 kg) |
