Cart
Loading...
Loading... 37750-G42
Single Metal Side Panel Assembly for RMR Modular Enclosure; 94.5" (2400 mm) H x 39.4" (1000 mm) D; Hammer Gray (Ral 7035)
MSRP $510.66
| Height | 93.4" (2373 mm) |
| Depth | 38.2" (970 mm) |
| Color | Hammer Gray |
| Width | 1.9" (48 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 42.2" (107 cm) |
| Ship Length/Depth | 246" (6248 mm) |
| Ship Height | 3.8" (10 cm) |
| Shipping Weight | 80 LB (36.29 kg) |
