Cart
Loading...
Loading... 37884-C06
Exhaust Top Panel Assembly for RMR Modular Enclosure, 11.5" (291 mm) Top Mount Exhaust Fan / Filter Ready, 23.6" (600 mm) W x 35.4" (900 mm) D, Black
MSRP $237.66
| Width | 23.7" (602 mm) |
| Depth | 35.7" (907 mm) |
| Color | Black |
| Height | 3" (77 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 26.7" (68 cm) |
| Ship Length/Depth | 98" (2489 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 21 LB (9.53 kg) |
