Cart
Loading...
Loading... 37884-C07
Exhaust Top Panel Assembly for RMR Modular Enclosure, 11.5" (291 mm) Top Mount Exhaust Fan / Filter Ready, 23.6" (600 mm) W x 39.4" (1000 mm) D, Black
MSRP $245.62
| Width | 23.7" (602 mm) |
| Depth | 39.6" (1006 mm) |
| Color | Black |
| Height | 3" (77 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 26.7" (68 cm) |
| Ship Length/Depth | 108" (2743 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 23 LB (10.43 kg) |
