Cart
Loading...
Loading... 37884-G10
Exhaust Top Panel Assembly for RMR Modular Enclosure, 11.5" (291 mm) Top Mount Exhaust Fan / Filter Ready, 31.5" (800 mm) W x 15.8" (400 mm) D, Hammer Gray (Ral 7035)
MSRP $199.46
| Width | 31.5" (800 mm) |
| Depth | 16" (406 mm) |
| Color | Hammer Gray |
| Height | 3" (77 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 19" (48 cm) |
| Ship Length/Depth | 88" (2235 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 14 LB (6.35 kg) |
