Cart
Loading...
Loading... 37884-G15
Exhaust Top Panel Assembly for RMR Modular Enclosure, 11.5" (291 mm) Top Mount Exhaust Fan / Filter Ready, 31.5" (800 mm) W x 35.4" (900 mm) D, Hammer Gray (Ral 7035)
MSRP $254.17
| Width | 31.5" (800 mm) |
| Depth | 35.7" (907 mm) |
| Color | Hammer Gray |
| Height | 3" (77 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 34.5" (88 cm) |
| Ship Length/Depth | 98" (2489 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 26 LB (11.79 kg) |
