Cart
Loading...
Loading... 37929-C01
Gland Top Panel Assembly for RMR Modular Enclosure, 23.6" (600 mm) W x 15.8" (400 mm) D; Hammer Gray (Ral 7035)
MSRP $188.43
| Width | 24" (610 mm) |
| Depth | 16" (406 mm) |
| Color | Black |
| Height | 3" (77 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 19" (48 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 12 LB (5.44 kg) |
