Cart
Loading...
Loading... 37929-C11
Gland Top Panel Assembly for RMR Modular Enclosure, 31.5" (800 mm) W x 19.7" (500 mm) D; Hammer Gray (Ral 7035)
MSRP $209.93
| Width | 32" (813 mm) |
| Depth | 20" (508 mm) |
| Color | Black |
| Height | 3" (77 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 23" (58 cm) |
| Ship Length/Depth | 89" (2261 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 17 LB (7.71 kg) |
