Cart

Loading...
Loading...

eConnect® Cabinet Status Light

1 Option
Explore Sizes & Options
Add to Cart Add
15016-001
View Details
$90.30
Product Description

eConnect® Cabinet Status Lights – For use with Sensor Hub – Door, Lights & Access is an intelligent visual indicator designed to provide real-time feedback on PDU health and environmental conditions within IT cabinets.

Key Features and Benefits

Seamlessly integrated with eConnect® PDUs, this modular alert system displays configurable status signals—door open/close, temperature thresholds, fluid leaks—at a glance.

Color-coded LED indicators communicate system status at a glance:

  • Red – Critical Alarm
  • Amber – Warning
  • Green – No Alarm

With magnetic mounting for flexible placement, the Cabinet Status Light improves visibility across cabinet rows and supports faster incident response in high-density environments.

Product Includes:
  • eConnect® Cabinet Status Light
  • Status Light Extension Cable (10ft)
  • Push-mount cable ties
  • Magnetic cable tie mounts and cable ties 
  • Cable wrap sleeve
  • Ethernet cables (1X 5ft and 1X 6in daisy chain)