Representative image shown for the eConnect® Cabinet Work Light
eConnect® Cabinet Work Light
1 Option

Representative image shown for the eConnect® Cabinet Work Light
Product Description
eConnect® Cabinet Work Light – For use with Sensor Hub – Door, Lights & Access is a modular illumination solution designed to integrate seamlessly with intelligent eConnect® PDUs via the Sensor Hub.
Key Features and Benefits
The eConnect® Cabinet Work Light – For use with Sensor Hub – Door, Lights & Access is a modular illumination solution designed to integrate seamlessly with intelligent eConnect® PDUs via the Sensor Hub. Paired with the eConnect® Door Control Sensor, the work light automatically activates when a cabinet door is opened, providing immediate visibility for maintenance and inspection tasks.
Technical Specifications
- Input Voltage Range: Power Supply : 120 - 240V
- Input Current Range: Power Consumption : 25W
- Mounting Method: Magnetic Mounting
- Input Plugs Included Input Connector Power Supply - IEC 320 C14
- Cable Length: 10' (3m)
Product Includes:
- (1) eConnect® Cabinet Work Light – For use with Sensor Hub – Door, Lights & Access (10ft cable)
- (2) AC/DC Power Supply
- (3) Push-mount cable ties
- (4) Magnetic cable tie mounts and cable ties
- (5) Cable wrap sleeve
- (6) eConnect® Sensor Hub – Door, Lights & Access
- (7) Ethernet cables