Cart
Loading...
Loading... SNMP2EXT
Temperature & Humidity Probe; Requires UPSSNMP2INT
MSRP $554.03
| Type | Temperature & Humidity Probe; requires UPSSNMP2INT |
| Height | 3.5" (89 mm) |
| Depth | 23.6" (599 mm) |
| Country Of Origin | TW |
| BABA Compliant | No |
| Color | White |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
