Cart
Loading...
Loading... UPSRPANELVD5K3PH1
UPS Receptacle Panel with (1) L21-20R + (1) 20A Breaker
MSRP $633.91
| Type | UPS Receptacle Panel with (1) L21-20R + (1) 20A breaker |
| Height | 3.5" (89 mm) |
| Width | 17.2" (437 mm) |
| Depth | 18.9" (480 mm) |
| Country Of Origin | TW |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 17" (43 cm) |
| Ship Length/Depth | 5" (127 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 6 LB (2.72 kg) |
