Cart
Loading...
Loading... E0-1033-CE
Basic eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 42U or Higher Cabinets; IEC60309 60A 3P+E Input; (12) C13+(18) C19 Outlets; 17.2kW; 149°F (65°C); Phase-Balance Locking Outlets; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
MSRP $3,717.41
| Plug | IEC 60309 60A 3P+E |
| Outlets | (12) C13/C15 Locking + (18) C19 Locking |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 60A |
| kW Capacity | 17.2kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
