Cart
Loading...
Loading... E0-1193W-C
Basic eConnect PDU; Black; Vertical; for 45U or Higher Cabinets; IEC 60309 100A 3P+N+E Input; Locking (8) C13/C15+(24) QuadLock Outlets; 57.5kW
MSRP $3,750.64
| Plug | IEC 60309 100A 3P+N+E |
| Outlets | (8) C13/C15 Locking + (24) QuadLock |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 100A |
| kW Capacity | 57.5kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
| Height | 77.1" (1958 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 3.2" (80 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |









