Cart
Loading...
Loading... E0-1243-CE
Basic eConnect PDU; Redundancy Pack; 1 Black/1 Glacier White; Horizontal 1U; C20 to L5-20 Input; (12) 5-20 Outlets; 1.9kW149°F (65°C)
MSRP $1,138.80
| Plug | C20 Inlet to NEMA L5-20P |
| Outlets | (12) 5-20 |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 1.9kW |
| Cabinet Compatibility | 1U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
