Cart
Loading...
Loading... E0-1272W-C
Basic eConnect PDU; Black; Horizontal; 1U Cabinets; NEMA L15-30 Input; Locking (8) C13/C15+(4) QuadLock Outlets; 8.6kW
MSRP $1,122.39
| Plug | NEMA L15-30P |
| Outlets | (8) C13/C15 Locking + (4) QuadLock |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 1U or Higher |
| Color | Black |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |









