Cart
Loading...
Loading... E0-1273-CE
Basic eConnect PDU; Redundancy Pack; 1 Black/1 Glacier White; Horizontal 1U; L21-20 Input; Locking (8) C13 + (4) C19 Outlets; 5.7kW; 149°F (65°C)
MSRP $1,462.63
| Plug | NEMA L21-20P |
| Outlets | (8) C13/C15 Locking + (4) C19 Locking |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 20A |
| kW Capacity | 5.7kW |
| Cabinet Compatibility | 1U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
