Cart
Loading...
Loading... E0-1275-CE
Basic eConnect PDU; Redundancy Pack; 1 Black/1 Glacier White; Horizontal 1U; C20 to IEC 16A 1P+N+E Input; (8) C13 + (4) C19 Outlets; 3.8kW; Locking Outlets; 149°F (65°C)
MSRP $1,227.18
| Plug | C20 Inlet to IEC 60309 16A 1P+N+E |
| Outlets | (8) C13/C15 Locking + (4) C19 Locking |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 16A |
| kW Capacity | 3.8kW |
| Cabinet Compatibility | 1U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
