Cart
Loading...
Loading... E0-1402-E
Basic eConnect PDU; Glacier White; 2U; L5-30 Input; (24) 5-20 Outlets; 2.9kW; 149°F (65°C), 100% Rated Hydraulic Magnetic Breakers
MSRP $817.56
| Plug | NEMA L5-30P |
| Outlets | (24) 5-20 |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 2.9kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (305 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
