Cart
Loading...
Loading... E0-1459-E
Basic eConnect PDU; Glacier White; 2U; C20 to L6-20 Input; Locking (18) C13 + (6) C19 Outlets; 3.3kW; 149°F (65°C)
MSRP $772.07
| Plug | C20 Inlet to NEMA L6-20P |
| Outlets | (18) C13/C15 Locking + (6) C19 Locking |
| Volts | 208V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 3.3kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (305 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
