Cart
Loading...
Loading... E0-1480-E
Basic eConnect PDU; Glacier White; 2U; L21-20 Input; Locking (6) C13 + (12) C19 Outlets; 5.7kW; 149°F (65°C)
MSRP $900.66
| Plug | NEMA L21-20P |
| Outlets | (6) C13/C15 Locking + (12) C19 Locking |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 20A |
| kW Capacity | 5.7kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (305 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
