Cart
Loading...
Loading... E0-1480W-CE
Basic eConnect PDU; Redundancy; Horizontal; 2U Cabinets; NEMA L21-20 Input; Locking (6) -C13/C15+(12) QuadLock Outlets; 5.7kW
MSRP $1,887.58
| Plug | NEMA L21-20P |
| Outlets | (6) C13/C15 Locking + (12) QuadLock |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 20A |
| kW Capacity | 5.7kW |
| Cabinet Compatibility | 2U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |









