Cart
Loading...
Loading... E0-1484-CE
Basic eConnect PDU; Redundancy Pack; 1 Black/1 Glacier White; Horizontal 2U; CS8365 Input; Locking (6) C13 + (12) C19 Outlets; 14.4kW; 149°F (65°C), 100% Rated Hydraulic Magnetic Breakers
MSRP $3,064.47
| Plug | CS8365C |
| Outlets | (6) C13/C15 Locking + (12) C19 Locking |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 50A |
| kW Capacity | 14.4kW |
| Cabinet Compatibility | 2U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (305 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
