Cart
Loading...
Loading... E1-2014-C
Metered eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; L21-30 Input; (30) C13+(6) C19 + (6) 5-20 Outlets; 8.6kW; 149°F (65°C); Phase-Balance Locking Outlets; 100% Rated Hydraulic Magnetic Breakers; Local Meter; Tool-less Mounting
MSRP $1,432.34
| Plug | NEMA L21-30P |
| Outlets | (30) C13/C15 Locking + (6) C19 Locking + (6) 5-20 |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.3" (58 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |









