Cart
Loading...
Loading... E1-2089W-C
Metered eConnect PDU; Black; Vertical; for 42U or Higher Cabinets; IEC 60309 100A 3P+E Input; Locking (30) C13/C15+(12) QuadLock Outlets; 28.8kW
MSRP $3,115.03
| Plug | IEC 60309 100A 3P+E |
| Outlets | (30) C13/C15 Locking + (12) QuadLock |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 100A |
| kW Capacity | 28.8kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 3.2" (80 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |









