Cart
Loading...
Loading... E1-20A3W-CE
Metered eConnect PDU; Redundancy; Vertical; for 42U or Higher Cabinets; IEC 60309 16A 3P+N+E Input; Locking (30) C13/C15+(12) QuadLock Outlets; 11.5kW
MSRP $3,764.65
| Plug | IEC 60309 16A 3P+N+E |
| Outlets | (30) C13/C15 Locking + (12) QuadLock |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 16A |
| kW Capacity | 11.5kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.3" (58 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |









