Cart
Loading...
Loading... EA-3022-C
Monitored eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; IEC 60309 32A 1P+N+E Input; (36) C13+(6) C19 Outlets; 6.1kW (UL)/7.7kW (CE); 149°F (65°C); Secure Array IP Consolidation; Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
MSRP $1,758.19
| Plug | IEC 60309 32A 1P+N+E |
| Outlets | (36) C13/C15 Locking + (6) C19 Locking |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 32A |
| kW Capacity | 6.1(UL) / 7.7(CE) kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.3" (58 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |











