Cart
Loading...
Loading... EA-3087-E
Monitored eConnect PDU; Glacier White; 0U; 42U or Higher cabinets; L14-30; Locking (30) C13 + (6)C19 + (6) 5-20 Outlets; 5kW; 149°F (65°C); IP Consolidation; Replaceable Controller; Sensor and Lock Integration
MSRP $1,908.74
| Plug | NEMA L14-30P |
| Outlets | (30) C13/C15 Locking + (6) C19 Locking + (6) 5-20 |
| Volts | 120/208V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 5kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.3" (58 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |











