Cart
Loading...
Loading... EA-3089-E
Monitored eConnect PDU; Glacier White; Vertical; For 42U or Higher Cabinets; 208V 3P/100A/IEC60309 100A 3P+E Input; Locking (30) C13+(12) C19 Outlets; 28.8kW; Phase-Balance Outlets; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
MSRP $4,088.52
| Plug | IEC 60309 100A 3P+E |
| Outlets | (30) C13/C15 Locking + (12) C19 Locking |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 100A |
| kW Capacity | 28.8kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |











