Cart
Loading...
Loading... EA-3251-C
Monitored eConnect PDU; Black; Horizontal 1U; IEC 16/20A 3P+N+E Input; Locking (12) C13 Outlets; 11.5kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API; CLI; LDAP or RADIUS Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready
MSRP $1,874.62
| Plug | IEC 60309 16A 3P+N+E |
| Outlets | (12) C13/C15 Locking |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 16A |
| kW Capacity | 11.5kW |
| Cabinet Compatibility | 1U or Higher |
| Color | Black |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |











