Cart
Loading...
Loading... EA-3479W-E
Monitored eConnect PDU; Glacier White; Horizontal; 2U Cabinets; IEC 60309 32A 1P+N+E Input; Locking (6) -C13/C15+(12) QuadLock Outlets; 6.1(UL)/7.7(CE)kW
MSRP $2,136.22
| Plug | IEC 60309 32A 1P+N+E |
| Outlets | (6) C13/C15 Locking + (12) QuadLock |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 32A |
| kW Capacity | 6.1(UL)/7.7(CE)kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |











