Cart
Loading...
Loading... EA-4026-C
Monitored Pro eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; 120/208V 3P/30A/L21-30 Input; (18) C13+(6) C19 Outlets + (3) 5-20 Convenience Outlets; 8.6kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
MSRP $3,234.69
| Plug | NEMA L21-30P |
| Outlets | (18) C13/C15 Locking + (6) C19 Locking + (3) 5-20 Convenience |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













