Cart
Loading...
Loading... EA-4028W-C
Monitored Pro eConnect PDU; Black; Vertical; for 42U or Higher Cabinets; IEC 60309 60A 3P+E Input; Locking (12) C13/C15+(12) QuadLock Outlets; 17.2kW
MSRP $4,188.39
| Plug | IEC 60309 60A 3P+E |
| Outlets | (12) C13/C15 Locking + (12) QuadLock |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 60A |
| kW Capacity | 17.2kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













