Cart
Loading...
Loading... EA-4069-CE
Monitored Pro eConnect PDU Cabinet Pack; 1 Black/1 Glacier White; Vertical; For 42U or Higher Cabinets; 208V 1P/20A/C20 Inlet to L6-20 Input; (18) C13+(6) C19 Outlets; 3.3kW; 149°F (65°C); Secure Array IP Consolidation; Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
MSRP $4,424.37
| Plug | C20 Inlet to NEMA L6-20P |
| Outlets | (18) C13/C15 Locking + (6) C19 Locking |
| Volts | 208V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 3.3kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













