Cart
Loading...
Loading... EA-4144-C
Monitored Pro eConnect PDU; Black; Vertical; For 45U or Higher Cabinets; 208V 3P/50A/CS8365 Input; (24) C13+(12) C19 Outlets; 14.4kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
MSRP $4,047.05
| Plug | CS8365C |
| Outlets | (24) C13/C15 Locking + (12) C19 Locking |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 50A |
| kW Capacity | 14.4kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
| Height | 77.1" (1958 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













