Cart
Loading...
Loading... EA-42A0-E
Monitored Pro eConnect PDU; Glacier White; 1U; IEC 32A 1P+N+E Input; Locking (8) C13 + (4) C19 Outlets; 6.1(UL)/7.7(CE)kW; 149°F (65°C); IP Consolidation; Field-Replaceable Controller; Environmental Sensor and Electronic Lock Integration Ready
MSRP $1,992.15
| Plug | IEC 60309 32A 1P+N+E |
| Outlets | (8) C13/C15 Locking + (4) C19 Locking |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 32A |
| kW Capacity | 6.1(UL) / 7.7(CE) kW |
| Cabinet Compatibility | 1U or Higher |
| Color | Glacier White |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













