Cart
Loading...
Loading... EA-4419-CE
Monitored Pro eConnect PDU; Redundancy Pack; 2U; C20 to IEC 16A 1P+N+E Input; Locking (18) C13 + (6) C19 Outlets; 3.8kW; 149°F (65°C); IP Consolidation; Field-Replaceable Controller; Environmental Sensor and Electronic Lock Integration Ready
MSRP $4,203.76
| Plug | C20 Inlet to IEC 60309 16A 1P+N+E |
| Outlets | (6) C13/C15 Locking + (12) C19 Locking |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 16A |
| kW Capacity | 3.8kW |
| Cabinet Compatibility | 2U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (305 mm) |
| Depth | 12" (305 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













