
Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU







Cart
Loading...
Loading... EA-44A5W-C

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU

Representative image shown for the Monitored Pro eConnect PDU







Monitored Pro eConnect PDU; Black; Horizontal; 2U Cabinets; NEMA L21-30 Input; Locking (6) -C13/C15+(12) QuadLock Outlets; 8.6kW
MSRP $3,001.21
| Plug | NEMA L21-30P |
| Outlets | (6) C13/C15 Locking + (12) QuadLock |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Black |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
Product Description
Monitored Pro eConnect® PDUs provide remote power monitoring down to the outlet level, making it possible to obtain power consumption for each piece of equipment.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers